2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Reference flange GN 723.3-41-B6-A

Expand Table
1/5
WINCO PARTNUMBER
PARTNUMBER
Diameter knob GN 723.4
D0 [mm]
D1 [mm]
H8 bore (B)
D2
-0.1
D3 [mm]
D4 [mm]
K [mm]
L1 [mm]
L2 [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
GN 723.3-33,5-B6-A
27
33.5
B6
23.3
3.4
13
11.2
4
0.0150
84879090
YES
Product details
GN 723.3-41-B6-A
34
41.0
B6
29.3
3.4
18
14.2
5
0.0325
84879090
YES
Product details
GN 723.3-41-B8-A
34
41.0
B8
29.3
3.4
18
14.2
5
0.0316
84879090
YES
Product details
GN 723.3-50-B8-A
42
50.0
B8
37.3
4.5
24
16.2
5
0.0630
84879090
YES
Product details
GN 723.3-50-B10-A
42
50.0
B10
37.3
4.5
24
16.2
5
0.0550
84879090
YES
Product details
Show compressed display (5 products)
Order numberGN 723.3-41-B6-A
ShorttextReference flange, Type A with friction ring
Latest change15.10.2025 14:57:49
Unit

Classifications

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SWITCHING Switching

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-17-01-04 Calibration ring
23-01-01-01 Button (control element)

ECLASS 6.0

21-17-01-04 Calibration ring
23-01-01-01 Button (control elem.)